View all news

Toshiba Expands Lineup of Quad-Channel Standard Digital Isolators, Will Contribute to Lower Power Consumption in Industrial Equipment

07/13/2026

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has expanded its DCL34xx0B series of quad-channel standard digital isolators for industrial equipment with four new products. All products in the series deliver low current consumption of 0.2mA per channel (typ.)[1], are housed in a small SSOP16 package, and support mid-speed communications[2].

Toshiba: DCL34xx0B series of quad-channel standard digital isolators for industrial equipment.

Toshiba: DCL34xx0B series of quad-channel standard digital isolators for industrial equipment.

The new products are “DCL340L0B” and “DCL340H0B,” configured with four forward channels and zero reverse channels, and “DCL342L0B” and “DCL342H0B,” configured with two forward channels and two reverse channels.

In industrial equipment, such as programmable logic controllers (PLCs), actuators, and inverters, it is crucial to prevent equipment failures, the propagation of abnormalities, and malfunctions caused by noise, which increases with higher-speed device operation. All these issues are addressed by electrical isolation that transmits signals between circuits operating at different potentials, such as high and low voltage, which is driving demand for safe, highly reliable isolation devices that maintain stable operation in noisy environments. Alongside superior reliability, and as equipment continues to become more compact, isolation devices are also, more than ever, required to offer smaller sizes, plus a longer service life.

In addition, reducing overall system power consumption is at the heart of achieving carbon neutrality, and low-power operation has become an increasingly important requirement in electronics, including isolation devices.

All four new products use Toshiba’s proprietary magnetic coupling isolation transmission technology[3] to meet market requirements for high reliability and long service life. They also incorporate a new Toshiba circuit technology in the isolation signal transmission section that allows them to achieve low power consumption of 0.2mA per channel while maintaining stable data transmission at speeds of up to 25Mbps (max).

The new products are rated for an isolation voltage of 3,000Vrms (min) and operate over a wide temperature range of -40 to 125°C, and a wide supply voltage range of 2.25 to 5.5V. These characteristics contribute to stable equipment operation and low power consumption.

The adoption of an industry‑standard SSOP16 package addresses the demand for compact designs.

DCL340L0B and DCL340H0B support unidirectional digital signal transmission with a quad-channel configuration, while DCL342L0B and DCL342H0B support bidirectional digital signal transmission with two forward channels and two reverse channels.

DCL341L0B and DCL341H0B, earlier products already in mass production, feature a three-forward/one-reverse channel configuration and support interfaces such as those incorporating SPI communications[4].

All DCL34xx0B Series products are suitable for I/O interface applications requiring multi-channel configurations, enabling flexible product selection according to the application needs.

Toshiba offers "DCL54xx01A Series" and "DCL52xx00 Series" as standard digital isolators for industrial equipment supporting high‑speed data communications; and the "DCM34xx01 Series" and "DCM32xx00 Series" as standard digital isolators for automotive applications, enabling customers to select products according to application requirements.

Toshiba will contribute to the realization of carbon neutrality by continuing to expand its lineup of digital isolators for industrial and automotive equipment, broadening the channel count and package options, and pursuing performance improvements. Along with photocouplers that provide optical isolation, Toshiba will provide a lineup of high‑quality isolation devices that support stable operation in communications and control systems requiring electrical isolation.

Notes:

[1] Calculated using 1Mbps operating current value, derived from (IDD1+IDD2) divided by four channels.
Measurement conditions: VDD1=VDD2=3.3V, data transmission rate tbps=1Mbps, CL=15pF, Ta=25°C

[2] Communications speed range of up to 25Mbps
[3] A signal transmission method that integrates a modulation chip and a demodulation chip with insulation layers into a single package and uses a magnetic field to transmit signals.
[4] SPI (Serial Peripheral Interface): A synchronous serial communications method that transmits and receives data in synchronization with a clock signal.

Applications

  • Industrial automation (programmable logic controllers (PLCs), I/O interfaces, etc.)
  • Field devices (sensors, actuators, etc.)
  • Motor control
  • Inverters
  • Switching power supply

Features

  • Low operating current consumption: 0.2mA (typ.) per channel [1]
  • Supports mid-speed data transmission: t bps =25Mbps (max)
  • Wide operating temperature range: T opr =-40 to 125°C
  • Quad-channel configuration:
    Four forward channels, zero reverse channels (DCL340L0B, DCL340H0B)
    Two forward channels, two reverse channels (DCL342L0B, DCL342H0B)
  • SSOP16 package

Main Specifications

Part number

DCL340L0B

DCL340H0B

DCL342L0B

DCL342H0B

Number of channels

(Forward directions : reverse directions)

4

(4:0)

4

(4:0)

4

(2:2)

4

(2:2)

Default output logic[5]

Low

High

Low

High

Package

P-SSOP16-0405-0.64-001

Absolute maximum ratings

Operating temperature Topr (°C)

-40 to 125

Storage temperature Tstg (°C)

-65 to 150

Isolation voltage (1min.)

BVS (Vrms)

Ta=25°C

Min

3000

Recommended operating conditions

Power supply voltage VDD1 (V)

Topr=-40 to 125°C

2.25 to 5.5

Power supply voltage VDD2 (V)

2.25 to 5.5

Electrical characteristics

1Mbps operating current

Primary-side supply

current IDD1(1) (mA)

VDD1=VDD2=3.3V, fCLK=500kHz, duty=50% cycle square wave, CL=15pF, Ta=25°C

Typ.

0.300

0.300

0.395

0.395

Secondary-side supply

current IDD2(1) (mA)

0.495

0.495

0.395

0.395

25Mbps operating current

Primary-side supply

current IDD1(25) (mA)

VDD1=VDD2=3.3V, fCLK=12.5MHz, duty=50% cycle square wave, CL=15pF, Ta=25°C

Typ.

6.7

6.7

6.1

6.1

Secondary-side supply

current IDD2(25) (mA)

5.4

5.4

6.1

6.1

Data rate

tbps (Mbps)

VDD1=VDD2=2.25 to 5.5V,

Ta=-40 to 125°C

Max

25

25

25

25

Propagation delay

tPHL, tPLH (ns)

VDD1=VDD2=3.3V,

50kHz, Duty=50%, tr=tf=2ns, CL=15pF,

Ta=-40 to 125°C

Max

52

52

52

52

Common mode transient

immunity

|CMTI| (kV/μs)

VDD1=VDD2=3.3V,

VI=VDDI[6] or 0V,

VCM=400V,

Ta=25°C

Min

30

30

30

30

Sample check & availability

Buy Online

Buy Online

Buy Online

Buy Online

Notes:

[5] Default output logic indicates which logic level the output pin of a digital isolator holds as its initial state when the input signal is undefined, such as immediately after power‑on or when the input is floating.
[6] VDDI refers to the input-side VDD1 or VDD2

Follow the links below for more on the new product.

DCL340L0B
DCL340H0B
DCL342L0B
DCL342H0B

Follow the link below for more on Toshiba’s Isolators/Solid State Relays.

Isolators/Solid State Relays

To check availability of the new products at online distributors, visit:

DCL340L0B
Buy Online
DCL340H0B
Buy Online
DCL342L0B
Buy Online
DCL342H0B
Buy Online

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

About Toshiba Electronic Devices & Storage Corporation

Toshiba Electronic Devices & Storage Corporation, a leading supplier of advanced semiconductor and storage solutions, draws on over half a century of experience and innovation to offer customers and business partners outstanding discrete semiconductors, system LSIs and HDD products.

Its 17,400 employees around the world share a determination to maximize product value, and to promote close collaboration with customers in the co-creation of value and new markets. The company looks forward to building and to contributing to a better future for people everywhere.

Find out more at https://toshiba.semicon-storage.com/ap-en/top.html

Customer Inquiries:
Optoelectronic Device Sales & Marketing Dept.
Tel: +81-44-548-2218
Contact Us

Media Inquiries:
C. Nagasawa
Communications & Market Intelligence Dept.
Toshiba Electronic Devices & Storage Corporation
semicon-NR-mailbox@ml.toshiba.co.jp

Source: Toshiba Electronic Devices & Storage Corporation

Multimedia Files:

View all news