View all news

Toshiba Starts Mass Production of Compact Microcontrollers with Arm® Cortex®‑M4 Core for Single-Motor Control Applications

07/29/2026

—Dedicated hardware and security functions help accelerate development of next‑generation home appliances and industrial equipment—

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has started mass production of TXZ+™ Family Entry‑Class M4L Group, compact microcontrollers featuring an Arm® Cortex®‑M4 core with a floating‑point unit (FPU) for next-generation home appliances, consumer products and industrial equipment.

Toshiba: TXZ+™ Family Entry Class M4L Group, compact microcontrollers featuring an Arm® Cortex®-M4 core with a floating point unit (FPU) for next-generation home appliances, consumer products and industrial equipment.

Toshiba: TXZ+™ Family Entry Class M4L Group, compact microcontrollers featuring an Arm® Cortex®-M4 core with a floating point unit (FPU) for next-generation home appliances, consumer products and industrial equipment.

Demand is growing for energy efficiency, compact designs, IoT connectivity, and enhanced maintainability in home appliances, consumer products and industrial equipment. This requires motor-control microcontrollers that add functions for improved development efficiency and system reliability alongside high-precision control.

Toshiba’s new products are compact microcontrollers specifically designed for single-motor control applications that integrate dedicated motor-control hardware[1], security functions, and functional safety measures on a single chip. By offloading motor-control processing to dedicated hardware, they reduce the CPU load, enabling highly efficient and precise motor control.

The microcontrollers are built around an Arm® Cortex®‑M4 core with FPU and operate at frequencies up to 80MHz. They support a supply voltage range of 2.7V to 5.5V, delivering compatibility with existing 3V‑ and 5V‑based systems while bringing high design flexibility to new designs. They are available in four types of small package with 44 to 64 pins and two different memory configurations, allowing selection according to application requirements. Integration of a high‑speed oscillator with ±1% accuracy[2] and an overcurrent detection comparator for emergency motor shutdown reduces external components and helps minimize board area. In addition, a low‑power STOP2 mode supports battery‑powered applications.

The 256KB products[3] adopt dual‑bank flash memory with two 128KB blocks, allowing one program to be executed while the other area is rewritten. This secures program updates without stopping system operation and facilitates implementation of firmware over-the-air updates. The 128KB products[4] incorporate 64KB of data flash memory to support storage of log data and management of configuration information.

For security, the microcontrollers integrate chip protection (CPRO), secure access memory (SAM), and non‑rewritable flash protection (NRFP). These functions help prevent unauthorized access, control memory access, and protect critical areas, thereby improving system reliability across a wide range of applications, including IoT devices.

The microcontrollers also integrate general‑purpose communications interfaces, such as universal asynchronous receiver/transmitter (UART), a serial peripheral interface (SPI), an inter‑integrated circuit[5], and a serial memory interface (SMIF) for external memory connectivity. Functional safety measures include abnormality detection covering flash memory, RAM, analog‑to‑digital converters and clock systems. Toshiba also provides certified software compliant with UL 60730 Class B, a functional safety standard for household appliances, helping customers streamline their certification processes.

Toshiba supports evaluation and development with product documentation, sample software, and driver software for peripheral control. The company will also roll out evaluation boards and various development environments in collaboration with Arm® ecosystem partners, supporting customers from initial adoption through mass production.

Toshiba will continue to expand its lineup of microcontrollers optimized for motor control applications and strengthen development support, contributing to acceleration of customers’ product development.

Notes:

[1] Advanced Vector Engine 2 (A‑VE2): Performs vector control calculations in hardware at high speed.

Advanced Programmable Motor Control Circuit 2 (A‑PMD2): Controls PWM output and motor drive operation.

Advanced Encoder Input Circuit 2 (A‑ENC2): Detects encoder signals and obtains rotational position and speed.

[2] Conditions for ±1% accuracy:

Supply voltage: 2.7V to 5.5V, temperature: −40 to 105°C.

[3] TMPM4L4FYAUG, TMPM4L2FYADUG, TMPM4L2FYAQG, TMPM4L1FYAUG

[4] TMPM4L4FWAUG, TMPM4L2FWADUG, TMPM4L2FWAQG, TMPM4L1FWAUG

[5] Inter‑Integrated Circuit: A serial communication standard for short‑distance, low‑speed communication between ICs.

Applications

  • Next-generation home appliances and consumer equipment, including smart appliances and devices with IoT functionality
  • Industrial equipment and factory automation systems
  • Office and commercial equipment

Features

  • Arm® Cortex®‑M4 core with FPU: operating 80MHz (max)
  • Dedicated motor-control hardware
  • Security functions
  • Firmware updates during operation (256KB code flash products only, dual‑bank flash)
  • Self-diagnosis functions for functional safety
  • Supply voltage range: 2.7V to 5.5V
  • Internal memory
    Code flash memory: 128 KB, 256 KB
    Data flash memory: 64KB (128KB code flash products only)
    RAM: 32 KB
    VE RAM: 4KB
  • Four types of small package with 44 to 64 pins (LQFP/VQFN)

Main Specifications

Product group

M4L Group

Part number[6]

TMPM4L4FYAUG

TMPM4L4FWAUG

TMPM4L2FYADUG

TMPM4L2FWADUG

TMPM4L2FYAQG

TMPM4L2FWAQG

TMPM4L1FYAUG

TMPM4L1FWAUG

CPU core

Arm® Cortex®-M4 core with FPU
- Memory protection unit (MPU)

Maximum operating frequency

80MHz

Internal
oscillator

Oscillation
frequency

10MHz (±1%)

Internal
memory

Flash (code) (Program/erase cycles: up to 100,000 times)

256KB/128KB

Flash (data)

64KB[7]

RAM

32KB, with parity

VE RAM

4KB

I/O port

51 pins

35 pins

31 pins

External interrupt

21 factors, 21 pins

13 factors, 13 pins

9 factors, 9 pins

DMA controller (DMAC)

32 channels

30 channels

28 channels

Timer
function

32-bit timer event
counter
(T32A)

5 channels

(10 channels if used as 16-bit timer)

Communication
function

UART

6 channels

5 channels

4 channels

I2C
interface version A
(EI2C)

2 channels

1 channel

TSPI

3 channels

2 channels

SMIF

1 channel

Analog
function

12-bit AD
converter (ADC)

14inputs in 2 units

9 inputs in 2 units

8 inputs in 2 units

8-bit DA
converter (DAC)

2 channels

Comparator

(COMP)

6 channels

Motor control
circuit

Advanced
programmable
motor control
circuit 2
(A-PMD2)

1 channel

Advanced encoder input circuit 2

(A-ENC2)

1 channel

Advanced vector engine 2

(A-VE2)

1 channel

Other

CRC calculation
circuit

(CRC)

1 channel (CRC32, CRC16)

System
function

Watchdog timer

(SIWDT)

1 channel

Voltage detection
circuit

(LVD)

1 channel

Oscillation
frequency detector

(OFD)

1 channel

Security function

Chip Protection (CPRO), Secure Access Memory (SAM),

Non‑Rewritable Flash Protection (NRFP)

Debug interface

JTAG / SW

TRACE(2bits)

JTAG/SW

Operating voltage

2.7V to 5.5V, single voltage supply

Package/Pin

LQFP64

(10mm×10mm, 0.5mm pitch)

LQFP48

(7mm×7mm, 0.5mm pitch)

VQFN48

(7mm×7mm, 0.5mm pitch)

LQFP44

(10mm×10mm, 0.8mm pitch)

Notes:

[6] "FY" in the part number indicates 256KB of code flash memory and "FW" indicates 128KB.

[7] 128KB code flash products[4] only.

Follow the link below for more on the M4L Group.
M4L Group

Follow the link below for more on Toshiba’s Microcontrollers.
Microcontrollers

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

About Toshiba Electronic Devices & Storage Corporation

Toshiba Electronic Devices & Storage Corporation, a leading supplier of advanced semiconductor and storage solutions, draws on over half a century of experience and innovation to offer customers and business partners outstanding discrete semiconductors, system LSIs and HDD products.

Its 17,400 employees around the world share a determination to maximize product value, and to promote close collaboration with customers in the co-creation of value and new markets. The company looks forward to building and to contributing to a better future for people everywhere.

Find out more at https://toshiba.semicon-storage.com/ap-en/top.html

Customer Inquiries:
MCU & Digital Device Sales & Marketing Dept.
Tel: +81-44-548-2233
Contact Us

Media Inquiries:
C. Nagasawa
Communications & Market Intelligence Dept.
Toshiba Electronic Devices & Storage Corporation
semicon-NR-mailbox@ml.toshiba.co.jp

Source: Toshiba Electronic Devices & Storage Corporation

Multimedia Files:

Toshiba: TXZ+™ Family Entry Class M4L Group, compact microcontrollers featuring an Arm® Cortex®-M4 core with a floating point unit (FPU) for next-generation home appliances, consumer products and industrial equipment. 1200 x 628 jpg 626 KB
View all news