View all news

Toshiba Starts Shipping Engineering Samples of TXZ+™ Family Entry‑Class M4H Group, Standard Microcontrollers with Arm® Cortex®‑M4 Core for System Control Applications

05/25/2026

—Standard microcontrollers supporting a wide range of system control applications for consumer products and industrial equipment—

Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has announced TXZ+™ Family Entry‑Class M4H Group, standard microcontrollers[1] featuring an Arm® Cortex®‑M4 core with a floating-point unit (FPU). The new microcontrollers are designed for application in small‑scale system control of consumer products, such as air conditioners and washing machines, and in industrial equipment, including multifunction printers and factory automation systems. Toshiba is now providing engineering samples of the new products.

Toshiba: TXZ+™ Family Entry‑Class M4H Group, standard microcontrollers featuring an Arm® Cortex®‑M4 core with a floating-point unit (FPU).

Toshiba: TXZ+™ Family Entry‑Class M4H Group, standard microcontrollers featuring an Arm® Cortex®‑M4 core with a floating-point unit (FPU).

As modern consumer products and industrial equipment become increasingly sophisticated and diversified, microcontrollers used in system control must deliver enhanced real‑time capabilities and stability, support ease of design, deliver the versatility necessary for long‑term operation, and be flexible enough to support development of derivative products. Toshiba has addressed these challenges by developing TXZ+™ Family Entry‑Class M4H Group for system control applications, with an emphasis on versatility.

The new microcontrollers are designed as entry level products that deliver a set of essential functions. They employ an Arm® Cortex®‑M4 core with an FPU, and have a maximum operating frequency of 120MHz—the computing performance and responsiveness required for consumer products and industrial equipment, and they can also handle the core applications of system control, including control logic, interface processing, and timing control.

M4H products support a supply voltage range of 2.7V to 5.5V and, by integrating a high‑speed oscillator with ±1% accuracy, help to reduce external components and improve design flexibility. This suits them for use in consumer products and industrial equipment with 5V power supplies.

The microcontrollers also integrate essential peripheral functions for system control, including a 12‑bit analog‑to‑digital converter (ADC), timers, universal asynchronous receiver/transmitter (UART), serial peripheral interface (SPI), inter‑integrated circuit (I²C[2]), and direct memory access (DMA[3]). An additional feature is an advanced programmable motor driver (A‑PMD) that supports brushless DC motor control, ensuring flexible use in line with application requirements and system configurations.

Toshiba supports device evaluation and review with provision of engineering samples and a development environment. The company also supports smooth progress from initial evaluation to application development, by providing starter kits, sample software, CMSIS[4]-compliant drivers, and user environments for major IDEs [5].

Toshiba will continue to expand these enablement resources, including documentation, and will further strengthen its lineup of microcontroller products to meet diverse needs.

Notes:

[1]

A standard microcontroller that is not specialized for a specific application, designed to emphasize versatility in supporting power supply conditions and peripheral functions, and suitable for a wide range of system control applications.

[2]

Inter‑Integrated Circuit: A serial communication standard for short‑distance, low‑speed communication between ICs.

[3]

Direct Memory Access: A mechanism that enables direct data transfers between peripheral devices and memory without CPU intervention.

[4]

Common Microcontroller Software Interface Standard: A software standard for Arm® Cortex®‑M microcontrollers.

[5]

Integrated Development Environment: An integrated set of tools required for software development.

Applications

  • System control units for home appliances and consumer equipment
  • Industrial equipment and factory automation (FA) systems
  • Office and commercial equipment

Features

  • Arm® Cortex®‑M4 core with FPU: operating 120MHz (max)
  • Supply voltage range: 2.7V to 5.5V
  • Internal memory
    Code flash memory: 256 KB
    RAM: 18 KB
  • Self-diagnosis functions for functional safety
  • Three types of package, selectable according to mounting area and assembly conditions

Main Specifications

Product group

M4H group

Part number

TMPM4H4FYUG

TMPM4H2FYDUG

TMPM4H1FYUG

CPU core

Arm® Cortex®-M4
- Floating point unit (FPU)
‒ Memory protection unit (MPU)

Maximum operating frequency

120MHz

Internal
oscillator

Oscillation frequency

10MHz (±1%)

Internal
memory

Flash (code)

256KB (Program/erase cycles: up to 100,000 times)

RAM

18KB, with parity

I/O port

51 pins

37 pins

33 pins

External interrupt

11 factors, 16 pins

10 factors, 12 pins

9 factors, 11 pins

DMA controller (DMAC)

32 channels

27 channels

Timer
function

32-bit timer event counter (T32A)

6 channels
(12 channels if used as 16-bit timer)

Communication
function

UART

4 channels

3 channels

3 channels

I2C interface/I2C interface version A (I2C/EI2C)

1 channel

TSPI

4 channels

2 channels

Analog
function

12-bit AD converter (ADC)

12 inputs in 1 unit

10 inputs in 1 unit

9 inputs in 1 unit

Motor control circuit

Advanced programmable motor control circuit

(A-PMD)

1 channel

Other

CRC calculation circuit

(CRC)

1 channel CRC32, CRC16

System
function

Watchdog timer

(SIWDT)

1 channel

Voltage detection circuit

(LVD)

1 channel

Oscillation frequency detector

(OFD)

1 channel

Debug interface

JTAG/SW

TRACE (4bits)

NBDIF

JTAG/SW

Operating voltage

2.7V to 5.5V, single voltage supply

Package/Pin

LQFP64

(10mm×10mm,

0.5mm pitch)

LQFP48

(7mm×7mm,

0.5mm pitch)

LQFP44

(10mm×10mm,

0.8mm pitch)

Follow the links below for more on the new products.
TMPM4H4FYUG
TMPM4H2FYDUG
TMPM4H1FYUG

Follow the link below for more on Toshiba’s microcontrollers.
Microcontrollers

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

About Toshiba Electronic Devices & Storage Corporation

Toshiba Electronic Devices & Storage Corporation, a leading supplier of advanced semiconductor and storage solutions, draws on over half a century of experience and innovation to offer customers and business partners outstanding discrete semiconductors, system LSIs and HDD products.

Its 17,400 employees around the world share a determination to maximize product value, and to promote close collaboration with customers in the co-creation of value and new markets. The company looks forward to building and to contributing to a better future for people everywhere.

Find out more at https://toshiba.semicon-storage.com/ap-en/top.html

Customer Inquiries
MCU & Digital Device Sales & Marketing Dept.
Tel: +81-44-548-2233
Contact Us

Media Inquiries:
C. Nagasawa
Communications & Market Intelligence Dept.
Toshiba Electronic Devices & Storage Corporation
semicon-NR-mailbox@ml.toshiba.co.jp

Source: Toshiba Electronic Devices & Storage Corporation

Multimedia Files:

View all news